422 offset roller lever K

422 offset roller lever K

  • Metal enclosure
  • 1 Contact
  • 106 mm x 71 mm x 63 mm (basic component)
  • Protection class IP65
  • Actuator heads can be repositioned by 4 x 90°
Product type description:

T(1) 422-(2)Y-(3)


(1)
SPlunger S
2STelescopic plunger 2S
RRoller plunger R
KOffset roller lever K
JOffset roller lever J
2CFork lever 2C
LRoller lever L
DRoller lever D

(2)
011 NC contact
101 NO contact

(3)
Ttemperature-resistant and tropical version with ceramic insulation for -40 °C … +200 °C
1276-2Gold-plated contacts
2186Protection class IP66
1090Swivel lever attachment made of seawater-resistant brass Rated voltage 500 VAC
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of normally closed (NC)

Number of normally open (NO)

TK 422-01Y

Item number 101058889

Position switch

TK 422-10Y

Item number 101058877

Position switch