441 fork lever 2C

441 fork lever 2C

  • Metal enclosure
  • With latching end position
  • Actuator heads can be repositioned by 4 x 90°
  • Change in actuating direction by repositioning actuator head
  • 2 Contacts
  • 106 mm x 99 mm x 63 mm (basic component)
  • Case-hardened lever
  • Protection class IP65
Product type description:

(1)(2) 441-11Y(3)-(4)-(5)


(1)
TSlow action (not for AF/S)
MSnap action

(2)
SPlunger S
2STelescopic plunger 2S
RRoller plunger R
KOffset roller lever K
JOffset roller lever J
2CFork lever 2C
LRoller lever L
DRoller lever D
MAF/SLevel switch AF/S

(3)
UESlow action with overlapping contacts

(4)
withoutCast iron enclosure
AAluminium enclosure

(5)
Ttemperature-resistant and tropical version with ceramic insulation for -40 °C … +200 °C
1276-2Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

M2C 441-11Y

Item number 101059676

Position switch

T2C 441-11Y

Item number 101059661

Position switch




System components

MAF/S 441-11Y
MAF/S 441-11Y

  • Level switch for silos and storage containers
  • Aluminium enlosure, Detection cone
  • Can be actuated from any direction
  • Disabling at 30° deflection or in case of pressure from the bottom
  • 1 Normally open contact (NO) / 1 Opener (NC)
  • Mounting position vertical
  • Ambient temperature −30 … +90
  • Protection class IP65