A-K4P-M8-R-W-2M-GY-1-X-X-4

Item number: 103011344

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:

(1)-(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)-(13)-(14)


(1)
APre-wired cable
AHTPre-wired cable high temperature
AIEPre-wired cable Industrial Ethernet
VInterconnector
VIEInterconnector Industrial Ethernet
SConnector without cable

(2)a
Kfemale connector
KKFemale plug - female plug
SMale connector
SSConnector - connector
SKConnector - female plug

(2)b
3P3-pole
4P4-pole
5P5-pole
6P6-pole
7P7-pole
8P8-pole
9P9-pole
10P10-pole
11P11-pole
12P12-pole
23P23-pole
2P+PE2 pole + PE
3P+PE3 pole + PE

(3)
M8M8 / round 8 mm
M12M12
M18M18
M23M23
DIN43650DIN 43650

(4)
RLatching interlocking
SScrew locking

(5)
Gstraight
Wangled

(6)
Xwithout
0.3M0,3 m
0,5M0,5 m
1M1 m
1.5 m1.5 m
2M2 m
2.5M2.5 m
3M3 m
5M5 m
10M10 m
15M15 m
20M20 m

(7)
Xwithout
BKBlack
GYGrey
OGOrange
WHWhite

(8)
X-
1PVC
2PUR
3Rubber
4Silicone
5PTFE

(9)
XNeutral
1LP1x LED - PNP
2LP2x LED - PNP
3LP3x LED - PNP

(10)
Xwithout
AA-coding
BB-Coding

(11)
1without
2UL
3CSA
4USA/CAN

(12)
69IP69K

(13)
VAMaterial, thread/knurled nut, stainless steel (VA)

(14)
0750.75 mm² cable section
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Pre-wired cable
  • 4-pole

Ordering data

Product type description

A-K4P-M8-R-W-2M-GY-1-X-X-4

Article number (order number)

103011344

EAN (European Article Number)

4030661476971

eCl@ss number, version 12.0

27-06-03-11

eCl@ss number, version 11.0

27-06-03-11

eCl@ss number, version 9.0

27-06-03-11

ETIM number, version 7.0

EC001855

ETIM number, version 6.0

EC001855

General data

Standards

EN IEC 61076-2-104

Gross weight

72 g

General data - Features

Number of poles

4

Number of cable wires

4

Mechanical data - Connection technique

Length of cable

2 m

Wire cross-section

0.25 mm2

Cable diameter

4.7 mm

Bending radius (fixed)

5 x Ø-cable

Bending radius (repeated)

10 x Ø-cable

Colour of the Cable mantle

Grey

Material of the Cable mantle

PVC

Mechanical data - connector side A

Connector typ

Female connector, M8

Design

angled

Connector latching

Latching interlocking

Material of the gland

Plastic, TPU

Material of the handle

Plastic, TPU

Colour of the handle

Grey

Ambient conditions

Degree of protection

IP65

IP67

IP69

Ambient temperature (Connector)

-30 ... +90 °C

Ambient temperature (fixed)

-25 ... +80 °C

Ambient temperature (moved)

+0 ... +80 °C

Electrical data

Thermal test current

4 A

Rated operating voltage

60 VAC

Rated operating voltage

60 VDC

Operating current

4,000 mA

Pin assignment

PIN 1

Brown

PIN 2

White

PIN 3

Blue

PIN 4

Black


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/04/2024, 22:47