A-K8P-M12-S-W-5M-BK-1-X-A-4-69-VA
Item number:
101210561
A-K8P-M12-S-W-5M-BK-1-X-A-4-69-VA
Item number:
101210561
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- 5 m
- angled
- Pre-wired cable
- 8-pole
Ordering data
Product type description |
A-K8P-M12-S-W-5M-BK-1-X-A-4-69-VA |
Article number (order number) |
101210561 |
EAN (European Article Number) |
4030661387277 |
eCl@ss number, version 12.0 |
27-06-03-11 |
eCl@ss number, version 11.0 |
27-06-03-11 |
eCl@ss number, version 9.0 |
27-06-03-11 |
ETIM number, version 7.0 |
EC001855 |
ETIM number, version 6.0 |
EC001855 |
General data
Standards |
EN IEC 61076-2-101 |
Gross weight |
260 g |
General data - Features
Cable drag chain suitable |
Yes (1) |
Number of poles |
8 |
Number of cable wires |
8 |
Mechanical data
Tightening torque, maximum |
0.4 Nm |
Mechanical data - Connection technique
Length of cable |
5 m |
Wire cross-section |
0.21 mm2 |
Cable diameter |
5.7 mm |
Bending radius (fixed) |
5 x Ø-cable |
Bending radius (repeated) |
10 x Ø-cable |
Colour of the Cable mantle |
Black |
Material of the Cable mantle |
PVC |
Mechanical data - connector side A
Connector typ |
Female connector, M12 |
Design |
angled |
Connector coding |
A |
Connector latching |
Screw locking |
Material of the gland |
Metal, V4A |
Material of the handle |
Plastic, TPU |
Colour of the handle |
Black |
Ambient conditions
Degree of protection |
IP65 IP67 IP69K |
Ambient temperature (Connector) |
-25 ... +90 °C |
Ambient temperature (fixed) |
-30 ... +105 °C |
Ambient temperature (moved) |
-10 ... +105 °C |
Electrical data
Thermal test current |
2 A |
Rated operating voltage |
30 VAC |
Rated operating voltage |
30 VDC |
Operating current |
2,000 mA |
Pin assignment
PIN 1 |
Brown |
PIN 2 |
White |
PIN 3 |
Blue |
PIN 4 |
Black |
PIN 5 |
Grey |
PIN 6 |
violet |
PIN 7 |
red |
PIN 8 |
Pink |
Product picture (catalogue individual photo)
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/03/2024, 00:53