ACC-AZM-BOW-H-1-RD

Item number: 103027454

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACC-AZM-BOW-H-1-RD

Article number (order number)

103027454

EAN (European Article Number)

4030661525860

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Housing material

Glass-fibre, reinforced thermoplastic

Colour of the housing

Red

Gross weight

97 g

Mechanical data - Dimensions

Length

41.5 mm

Width

80 mm

Height

20 mm

Language filter

Download the latest version of Adobe Reader


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 02:01