ACC-AZM400-BOW-4M-6M

Item number: 103015308

Downloads

ePLAN Data
SISTEMA Data
  • Remote release via a wire rope
  • Can be used as emergency exit or emergency release
  • Length of sheathed steel core: 4 m
  • total length: 6

Ordering data

Product type description

ACC-AZM400-BOW-4M-6M

Article number (order number)

103015308

EAN (European Article Number)

4030661504001

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Gross weight

277 g

Mechanical data - Dimensions

Length

52 mm

Width

40 mm

Height

15 mm

Length of sheathed steel core

4 m

Length of the Bowden cable

6 m

Scope of delivery

Scope of delivery

Note: The Bowden cable release is an accessory that can be used in connection with the solenoid interlock AZM400Z-...-BOW.

The solenoid interlock is not included in delivery.


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 05:53