ACC-IFL-MOCL-H30-M5X55

Item number: 101068520

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For a smooth fitting of the proximity switches with cylindric shape Ø 30 mm or thread M30

Ordering data

Product type description

ACC-IFL-MOCL-H30-M5X55

Article number (order number)

101068520

EAN (European Article Number)

4030661105307

eCl@ss number, version 12.0

27-27-40-92

eCl@ss number, version 11.0

27-27-01-92

eCl@ss number, version 9.0

27-27-01-92

ETIM number, version 7.0

EC000127

ETIM number, version 6.0

EC000127

General data

Material of the terminal fixing

Thermoplastic

Gross weight

66 g

Mechanical data - Dimensions

Width

64 mm

Height

50 mm

Depth

21 mm

Diameter of the Mounting clamp

30 mm

Diameter of the Mounting clamp

M30


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 07:44