ACC-NRS-M5X29-FHS-2PCS

Item number: 103040844

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACC-NRS-M5X29-FHS-2PCS

Article number (order number)

103040844

EAN (European Article Number)

4030661555706

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

Zinc-plated metal

Gross weight

10 g

Mechanical data

Type of the fixing screws

M5X29

Note (Type of the fixing screws)

The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.

Type of the screw head

Flat head screw with one-way slot

Property class

8.8

Scope of delivery

Scope of delivery of mounting material

2x Safety screws


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 18:04