ACC-PWR-RC-DUPLEX-4MM-NIRO

Item number: 101203569

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • for Wire rope Ø 3 mm

Ordering data

Product type description

ACC-PWR-RC-DUPLEX-4MM-NIRO

Article number (order number)

101203569

EAN (European Article Number)

4030661367576

eCl@ss number, version 12.0

23-13-01-03

eCl@ss number, version 11.0

23-13-01-03

eCl@ss number, version 9.0

23-13-01-03

ETIM number, version 7.0

EC011135

ETIM number, version 6.0

EC011590

General data

Material

Stainless steel NIRO

Gross weight

20 g

Mechanical data - Dimensions

Mechanical clip for different wire diameters

4 mm

Note

Note (General)

Parts in accordance with image. Dimensional and design deviations reserved!


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 09:19