Archive
AS - 335 offset roller lever 1K

AS - 335 offset roller lever 1K

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 96 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
  • AS-Interface LED and status display
  • Integrated AS-Interface
  • Suitable for AS-i Power24
Product type description:

T(1) 335 (2)-AS


(1)
SPlunger S
RRoller plunger R
1KOffset roller lever 1K
3KAngle roller lever 3K
HRoller lever H
1HRoller lever 1H
7HRoller lever 7H

(2)
STConnector plug M12, metal
FKConnection for flat cable
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Archive

T1K 335 ST-AS

Item number 103000119

AS-i Position switch