ACC-PWR-EBLT-BM8X70-A2

Item number: 101192471

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACC-PWR-EBLT-BM8X70-A2

Article number (order number)

101192471

EAN (European Article Number)

4030661363776

eCl@ss number, version 12.0

23-11-06-02

eCl@ss number, version 11.0

23-11-06-02

eCl@ss number, version 9.0

23-11-06-16

ETIM number, version 7.0

EC002367

ETIM number, version 6.0

EC002367

General data

Material

Stainless steel NIRO

Gross weight

34 g

Mechanical data - Dimensions

Screw length

70 mm

Thread length of the screw

35 mm

Screw diameter

8 mm

Diameter, metric ISO thread with pitch indication

M8 x 1.25

Scope of delivery

Scope of delivery of mounting material

Eyebolt with nut

Note

Note (General)

length referring to eye centre

to DIN 444


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 20:06