AV 18

AV 18

  • Metal enclosure
  • without Fail-safe locking system
  • for 1-leaf doors
  • for elevator plants without passenger transportation
  • Manual release by means of M5 triangular key
Product type description:
AV18(1)(2)K(3)U-GB215

(1)
Lleft-hand model
Rright-hand model

(2)
withoutPull strap
HLever H65
H92Lever H92
H105Lever H105
BBearing block B
B2Bearing block B2

(3)
X11,5X-dimension of the latching bolt = 11,5 mm
X20X-dimension of the latching bolt = 20 mm
X30X-dimension of the latching bolt = 30 mm
X40X-dimension of the latching bolt = 40 mm
X45X-dimension of the latching bolt = 45 mm

Note:
U = interlock bevel on the underside
GB215 = additional, front-side M8 mounting holes

Variants that differ from this are special versions. Availability on request.
Not all component variants, which are possible according to this order code are available and/or technically feasible.

AV18RKX45U-GB215

Item number 103027588

Door locking devices

AV18LKX45U-GB215

Item number 103027660

Door locking devices

AV18RKX11.5U-GB215

Item number 103028161

Door locking devices

AV18RKX30U-GB215

Item number 103028162

Door locking devices

AV18RHKX11.5U-GB215

Item number 103028163

Door locking devices

AV18RHKX20U-GB215

Item number 103028164

Door locking devices

AV18RHKX30U-GB215

Item number 103028165

Door locking devices

AV18LKX11.5U-GB215

Item number 103028166

Door locking devices

AV18LKX30U-GB215

Item number 103028167

Door locking devices

AV18LHKX11.5U-GB215

Item number 103028168

Door locking devices

AV18LHKX20U-GB215

Item number 103028170

Door locking devices

AV18LHKX30U-GB215

Item number 103028171

Door locking devices