AV 25

AV 25

  • Metal enclosure
  • Fail-safe locking system
  • for 2-leaf doors
  • authorised for use in passenger elevators
  • Manual release by means of M5 triangular key
Product type description:
AV 25(1)K(2)U-GB215

(1)
Lleft-hand model
Rright-hand model

(2)
X11,5X-dimension of the latching bolt = 11,5 mm
X20X-dimension of the latching bolt = 20 mm
X30X-dimension of the latching bolt = 30 mm
X40X-dimension of the latching bolt = 40 mm
X45X-dimension of the latching bolt = 45 mm

Note:
U = interlock bevel on the underside
GB215 = additional, front-side M8 mounting holes

Variants that differ from this are special versions. Availability on request.
Not all component variants, which are possible according to this order code are available and/or technically feasible.

AV25LKX30U-GB215

Item number 103016461

Door locking devices

AV25LKX20U-GB215

Item number 103016462

Door locking devices

AV25LKX11.5U-GB215

Item number 103016463

Door locking devices

AV25RKX45U-GB215

Item number 103016465

Door locking devices

AV25RKX11.5U-GB215

Item number 103016466

Door locking devices

AV25LKX40U-GB215

Item number 103016467

Door locking devices

AV25RKX20U-GB215

Item number 103016468

Door locking devices

AV25RKX30U-GB215

Item number 103016469

Door locking devices

AV25RKX40U-GB215

Item number 103016470

Door locking devices

AV25LKX45U-GB215

Item number 103016471

Door locking devices