AZ 05 K 08106

Item number: 101195810

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Single wire entry
  • Thermoplastic enclosure
  • Contact pins in the switch
  • 1 Actuating planes
  • Protection against accidental contact with additional wall
  • transparent cover
  • fixing screws M4 undetachable, captive
  • Fitting dimensions suitable for AZ 05x
  • Self-cleaning through the frictional mouvement of the contact bridges

Ordering data

Product type description

AZ 05 K 08106

Article number (order number)

101195810

EAN (European Article Number)

4030661362700

eCl@ss number, version 12.0

27-27-06-10

eCl@ss number, version 11.0

27-27-06-10

eCl@ss number, version 9.0

27-27-06-10

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

General data

Standards

EN 81

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Material of the housing cover

transparent thermoplastic, self-extinguishing

Gross weight

35 g

General data - Features

Suitable for elevators

Yes

Number of safety contacts

1

Mechanical data

Actuating panels

1

Mechanical life, minimum

1,000,000 Operations

Actuating stroke

5 mm

Actuating force, approx.

1.6 N

Mounting

Round holes

Mechanical data - Connection technique

Cable entry

Single wire entry

Termination

Screw terminals M20 x 1.5

Mechanical data - Dimensions

Width

72 mm

Height

40 mm

Depth

26 mm

Ambient conditions

Degree of protection

IP00

Ambient temperature

-15 ... +70 °C

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Electrical data

Thermal test current

4 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

200 VDC

Utilisation category DC-13

1 A

Switching element

Opener (NC)

Switching principle

Self-cleaning pressure contact

Material of the contacts, electrical

Silver-plated Cu rivets

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Note

Note (General)

The connecting screws can be sealed with plugs. (2 plugs per switch)

Language filter

Download the latest version of Adobe Reader


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 11:56