AZ 15

AZ 15

  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • 52 mm x 75 mm x 30 mm
  • Universal coding
  • Large wiring compartment
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location
  • Insensitive to soiling
Product type description:

AZ 15 ZV(1)K-(2)-(3)


(1)
withoutEjection force
RLatching force 30 N

(2)
M16cable entry M16
M20Cable entry M20
STM12 connector, 4 pole

(3)
2254Latching force 5 N
1762Front mounting
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Utilisation category DC-13

Material of the contacts, electrical

Termination

AZ 15 ZVK-M16

Item number 101152787

Safety switch with separate actuator

AZ 15 ZVRK-M16

Item number 101153619

Safety switch with separate actuator

AZ 15 ZVK-M16-1762

Item number 101166387

Safety switch with separate actuator

AZ 15 ZVK-M20

Item number 101157375

Safety switch with separate actuator

AZ 15 ZVK-ST

Item number 101148744

Safety switch with separate actuator

AZ 15 ZVRK-M20

Item number 101157376

Safety switch with separate actuator

AZ 15 ZVRK-ST

Item number 101161660

Safety switch with separate actuator

AZ 15 ZVRK-M16-1762

Item number 101154228

Safety switch with separate actuator

AZ 15 ZVRK-M20-1762

Item number 101157470

Safety switch with separate actuator

AZ 15 ZVRK-1476-1

Item number 101129063

Safety switch with separate actuator

AZ 15 ZVRK-M16-2254

Item number 101151298

Safety switch with separate actuator

AZ 15 ZVK-1476-1

Item number 151129062