AZ 16ZI-B1 - 2053 with ball latch

AZ 16ZI-B1 - 2053 with ball latch

  • Thermoplastic enclosure
  • Individual coding
  • Coding level "High" according to ISO 14119
  • 52 mm x 90 mm x 30 mm
  • Long life
  • Double-insulated
  • Large wiring compartment
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • Slotted holes for adjustment, circular holes for location
  • For interlocking of light to medium-weight guards
  • adjustable ball latch
Product type description:

AZ 16-(1)ZI-(2)-(3)


(1)
033 NC contact
121 NO contact/2 NC contacts

(2)
B1straight design
B1-1747straight design with magnetic latch
B1-2024straight design with slot-lip seal
B1-2053straight design with ball latch
B1-2177straight design with centering guide
B6Langled, flexible to the left
B6Rangled, flexible to the right

(3)
M16cable entry M16
M20Cable entry M20
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Cable entry

Number of safety contacts

Switching element

Termination

Rated impulse withstand voltage Uimp

AZ 16-03ZIB1-M16-2053

Item number 101150058

Safety switch with separate actuator

AZ 16-12ZIB1-M16-2053

Item number 101150053

Safety switch with separate actuator

AZ 16-12ZI-ST-B1-2053

Item number 103012290

Safety switch with separate actuator