AZ 17/170ZI-B6R

AZ 17/170ZI-B6R

  • right-hand model
  • For very smal actuating radii in line with or at 90° to the plane of the actuator
  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • 30 mm x 60 mm x 30 mm
  • small body
  • Individual coding
  • Coding level "High" according to ISO 14119
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • Slot sealing plug included
  • 8 actuating planes
Product type description:

AZ 17-(1)Z(2)I-(3)-(4)-(5)


(1)
111 NO contacts/1 NC contact
022 NC contact

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutM16 cable gland
STM12 connector

(4)
B1Actuator B1
B5Actuator B5
B6LActuator B6L
B6RActuator B6R

(5)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Note (General)

AZ 17-02ZI B6R

Item number 101122856

Safety switch with separate actuator

AZ 17-02ZI-ST B6R

Item number 101144091

Safety switch with separate actuator

AZ 17-02ZRI B6R

Item number 101136310

Safety switch with separate actuator

AZ 17-11ZI B6R

Item number 101122855

Safety switch with separate actuator

AZ 17-11ZRI B6R

Item number 101136306

Safety switch with separate actuator

AZ 17-11ZRI-ST B6R

Item number 101144090

Safety switch with separate actuator