AZ 3350-STS30-08

Item number: 101176982

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Latching handle
  • Suitable for all types of guard

Ordering data

Product type description

AZ 3350-STS30-08

Article number (order number)

101176982

EAN (European Article Number)

4030661308173

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing coating material

painted

Material of the operators

Aluminium

Material of the mounting plate

steel

Gross weight

1,485 g

Mechanical data

Door hinge

Left

Shearing force

15,000 N

Actuator mounted

Outside

Scope of delivery

Scope of delivery

The door latch is not included in the scope of delivery

Notes - Dimension drawing

Note

The drawings are always shown with a view to the switch.


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 08:39