Archive
AZ 355

AZ 355

  • Metal enclosure
  • Long life
  • 3 cable entries M 20 x 1.5
  • Universal coding
  • 66,7 mm x 114 mm x 38 mm
  • Actuator heads can be repositioned in steps 4 x 90°
  • Can be mounted on a flat surface
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location

Latching force

Number of safety contacts

Archive

AZ 355-02ZK-M20

Item number 101159367

Safety switch with separate actuator

Archive

AZ 355-03ZK

Item number 101159136

Safety switch with separate actuator

Archive

AZ 355-03ZRK

Item number 101159138

Safety switch with separate actuator

Archive

AZ 355-11ZK-M20

Item number 101159368

Safety switch with separate actuator

Archive

AZ 355-11ZUEK

Item number 101158998

Safety switch with separate actuator

Archive

AZ 355-12ZK-M20

Item number 101159369

Safety switch with separate actuator

Archive

AZ 355-12ZRK

Item number 101159137

Safety switch with separate actuator




System components

ACTUATOR AZ 335/355-B5
ACTUATOR AZ 335/355-B5

  • Particularly suitable for sliding doors

ACTUATOR AZ 335-B5-FLEX
ACTUATOR AZ 335-B5-FLEX

  • Particularly suitable for sliding doors
  • Compensates play of ± 5 mm in two axes

ACTUATOR AZ 335/355-B6
ACTUATOR AZ 335/355-B6

  • Particularly suitable for hinged guards
  • For very smal actuating radii

ACTUATOR AZ 335-B6-FLEX
ACTUATOR AZ 335-B6-FLEX

  • Particularly suitable for hinged guards
  • Compensates play of ± 5 mm in two axes
  • For very smal actuating radii

SSP-AZ 335/355
SSP-AZ 335/355

  • To cover unused actuator slots
  • For protection against the ingress of course dirt
  • Simple clip-in fitting