AZ300-ST-1P2P

Item number: 103001462

Downloads

TraceParts CAD Data
CADENAS CAD Data
  • Universal coding with RFID technology
  • Connector M12, 8-pole
  • Diagnostic output
  • Suitable for mounting to profile systems
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Compact design
  • 3 LEDs to show operating conditions
  • Suitable for hinged and sliding guards
  • Series-wiring

Ordering data

Note (Delivery capacity)

Not available!

Product type description

AZ300-ST-1P2P

Article number (order number)

103001462

EAN (European Article Number)

4030661435862

eCl@ss number, version 12.0

27-27-26-02

eCl@ss number, version 11.0

27-27-26-02

eCl@ss number, version 9.0

27-27-26-02

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

Approvals - Standards

Certificates

TÜV

cULus

ECOLAB

FCC

IC

General data

Standards

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 61508

Coding

Universal coding

Coding level according to EN ISO 14119

Low

Working principle

RFID

Housing material

Glass-fibre, reinforced thermoplastic

Reaction time, maximum

100 ms

Duration of risk, maximum

200 ms

Gross weight

250 g

General data - Features

Actuator monitored

Yes

Latching

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Series-wiring

Yes

Safety functions

Yes

Integral system diagnostics, status

Yes

Number of safety contacts

2

Safety classification

Standards

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

5.20 x 10⁻¹⁰ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Note (Mechanical life)

> 50,000 operations for door weights ≤ 5 kg

Actuating speed ≤ 0.5 m/s

Latching force, adjustable, position 1

25 N

Latching force, adjustable, position 2

50 N

Mechanical data - Switching distances according EN IEC 60947-5-3

Switch distance, typical

2 mm

Assured switching distance "ON" Sao

1 mm

Assured switching distance "OFF" Sar

20 mm

Mechanical data - Connection technique

Note (length of the sensor chain)

Cable length and cross-section change the voltage drop dependiing on the output current

Termination

Connector M12, 8-pole, A-coded

Mechanical data - Dimensions

Length of sensor

35 mm

Width of sensor

85 mm

Height of sensor

100 mm

Ambient conditions

Degree of protection

IP67

IP69K

IP66

Ambient temperature

+0 ... +60 °C

Storage and transport temperature

-10 ... +90 °C

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Current consumption at 24V

5 mA

No-load supply current I0, typical

100 mA

Operating current

50 mA

Required rated short-circuit current

100 A

Time to readiness, maximum

5,000 ms

Switching frequency, approx.

0.5 Hz

Electrical fuse rating, maximum

2 A

Electrical data - Safety digital inputs

Switching thresholds

−3 V … 5 V (Low)

15 V … 30 V (High)

Current consumption at 24 V

5 mA

Electrical data - Safety digital outputs

Rated operating current (safety outputs)

250 mA

Voltage drop Ud, maximum

4 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.25 A

Electrical data - Diagnostic outputs

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

4 V

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.05 A

Status indication

Note (LED switching conditions display)

Operating condition: LED green

Error / functional defect: LED red

Supply voltage UB: LED green

Pin assignment

PIN 1

A1 Supply voltage UB

PIN 2

X1 Safety input 1

PIN 3

A2 GND

PIN 4

Y1 Safety output 1

PIN 5

OUT Diagnostic output

PIN 6

X2 Safety input 2

PIN 7

Y2 Safety output 2

PIN 8

without function

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Scope of delivery of mounting material

2 x M6

Accessory

Recommendation (actuator)

AZ/AZM300-B1

Note

Note (General)

For doors that are flush with the door frame, the optional mounting plate MP-AZ/AZM300-1 can be used.

For glass and Makrolon doors, the optional mounting kit MS-AZ/AZM300-B1-1 can be used.

Language filter

EC Declaration of conformity

Download the latest version of Adobe Reader


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/04/2024, 13:36