AZ3350-B1

Item number: 101214015

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Particularly suitable for sliding doors

Ordering data

Product type description

AZ3350-B1

Article number (order number)

101214015

EAN (European Article Number)

4030661446363

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

48 g

Mechanical data

Actuating radius, minimum

400 mm

Actuator

straight

rigid

Note

Note (General)

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 700 mm

minimum actuating radius on hinged guards in line with the plane of the actuator 400 mm

The axis of the hinge must be 28 mm above and in a parallel plane to the top surface of the safety switch.


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 02:16