AZ3350-B1R

Item number: 101214019

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Particularly suitable for hinged guards

Ordering data

Product type description

AZ3350-B1R

Article number (order number)

101214019

EAN (European Article Number)

4030661446387

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

40 g

Mechanical data

Actuating radius, minimum

350 mm

Actuator

flexible

rubber mounting

Note

Note (General)

minimum actuating radius on hinged guards in line with the plane of the actuator 350 mm

The axis of the hinge must be 28 mm above and in a parallel plane to the top surface of the safety switch.


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 13:05