AZ3350-B6

Item number: 101214016

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Particularly suitable for hinged guards

Ordering data

Product type description

AZ3350-B6

Article number (order number)

101214016

EAN (European Article Number)

4030661446400

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

90 g

Mechanical data

Actuating radius, minimum

400 mm

Actuator

flexible

Note

Note (General)

minimum actuating radius on hinged guards in line with the plane of the actuator 400 mm

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 650 mm

The axis of the hinge must be 55 mm above and in a parallel plane to the top surface of the safety switch.


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 14:02