IFL 2-12L-10P

Item number: 101113339

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Metal enclosure
  • DC 3-wire
  • Long design
  • Design M12

Ordering data

Note (Delivery capacity)

Not available!

Product type description

IFL 2-12L-10P

Article number (order number)

101113339

EAN (European Article Number)

4030661008721

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

Approvals - Standards

Certificates

CCC

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Cylinder, thread

Installation conditions (mechanical)

flush

Housing material

Brass

Housing coating material

nickel-plated

Active area

Plastic

Material of the nuts

Nickel plated brass

Gross weight

105 g

General data - Features

Integral system diagnostics, status

Yes

Number of cable wires

3

Mechanical data

Tightening torque of nuts, maximum

15 Nm

Mechanical data - Switching distances according EN IEC 60947-5-3

Nominal switching distance Sn

2 mm

Mechanical data - Connection technique

Length of cable

2 m

Termination

Cable

Wire cross-section

0.34 mm2

Material of the Cable mantle

PVC

Mechanical data - Dimensions

ISO thread of the sensor

M12

width across flats

17 BK

Length of sensor

71 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Protection class

0

Electrical data

Type of voltage range

DC

No-load supply current I0, typical

3 mA

Rated operating voltage

10 ... 30 VDC

Operating current

200 mA

Switching element

Normally open contact (NO)

Protection circuit integrated

inductive interference protection

Protection against polarity reversal

Surge protection

Max. fuse rating

Switching frequency, approx.

1,000 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

1.2 V

Current at Voltage drop Ud

0.2 A

Design of control elements

p-type

Status indication

Note (Integral System Diagnostics, status )

yellow LED

Note

Note (General)

Instead of nuts, a mounting clamp can be provided.

Diagram


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/04/2024, 22:42