AZM 161

AZM 161

  • Thermoplastic enclosure
  • Double-insulated
  • Interlock with protection against incorrect locking.
  • 130 mm x 90 mm x 30 mm
  • 6 Contacts
  • Long life
Product type description:
AZM161 (1)-(2)(3)K(4)-(5)/(6)-(7)(8)

(1)
SKScrew connection
CCCage clamps
STConnector plug M12

(2)
11/03Magnet: 1 NO contact, 1 NC contact / Actator: 3 NC contacts with connector plug
12/03Magnet: 1 NO contact, 2 NC contact / Actator: 3 NC contacts
12/11

Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 1 NC contact with connector plug

11/12Magnet: 1 NO contact, 1 NC contacts / Actator: 1 NO contact, 2 NC contact with connector plug
12/12

Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 2 NC contacts


(3)
withoutLatching force 5 N
RLatching force 30 N

(4)
withoutPower to unlock
APower to lock

(5)
withoutLateral manual release
EDManual release on the cover side
EUManual release on the back side

(6)
TLateral emergency exit
TDEmergency exit on the cover side
TUEmergency exit on the back side
NEmergency release

(7)
024Us: 24 VAC/DC
110/230Us: 110/230 VAC

(8)
withoutwithout LED
Gwith LED (only for Us: 24 VAC/DC)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Latching force

Number of safety contacts

Ambient temperature, minimum

Emergency release

Emergency exit

Power to lock

Power to unlock

AZM 161CC-12/03RK-024

Item number 101195902

Solenoid interlock

AZM 161CC-12/03RKA-024

Item number 101195901

Solenoid interlock

AZM 161CC-12/12K-024

Item number 101176501

Solenoid interlock

AZM 161CC-12/12KA-024

Item number 101187946

Solenoid interlock

AZM 161CC-12/12RK-024

Item number 101166283

Solenoid interlock

AZM 161CC-12/12RK -110/230

Item number 101166284

Solenoid interlock

AZM 161CC-12/12RKA-024

Item number 101166287

Solenoid interlock

AZM 161CC-12/12RKA -110/230

Item number 101166288

Solenoid interlock

AZM 161CC-12/12RKAT-024

Item number 101190148

Solenoid interlock

AZM 161CC-12/12RKED-024

Item number 101187876

Solenoid interlock

AZM 161CC-12/12RKED/TU -024

Item number 101187892

Solenoid interlock

AZM 161CC-12/12RKEU-024

Item number 101187879

Solenoid interlock




System components

ACTUATOR AZM 161-B1
ACTUATOR AZM 161-B1

  • Straight actuator
  • Particularly suitable for sliding doors

ACTUATOR AZM 161-B1E
ACTUATOR AZM 161-B1E

  • Straight actuator
  • Particularly suitable for sliding doors

ACTUATOR AZM 161-B1ES
ACTUATOR AZM 161-B1ES

  • Straight actuator
  • Particularly suitable for sliding doors

ACTUATOR AZM 161-B1F
ACTUATOR AZM 161-B1F

  • Straight actuator
  • Particularly suitable for sliding doors

BETAETIGER AZM 161-B1S
BETAETIGER AZM 161-B1S

  • Straight actuator
  • Particularly suitable for sliding doors

AZM 161-B1-2053 RETROFIT KIT
AZM 161-B1-2053 RETROFIT KIT

  • Straight actuator
  • Particularly suitable for sliding doors
  • adjustable ball latch

AZM 161-B1-1747 RETROFIT KIT
AZM 161-B1-1747 RETROFIT KIT

  • Straight actuator with magnetic latch
  • Particularly suitable for sliding doors

AZM 161-B1-2024
AZM 161-B1-2024

  • Straight actuator with slot lip-seal
  • Particularly suitable for sliding doors

AZM 161-B1-2177 RETROFIT KIT
AZM 161-B1-2177 RETROFIT KIT

  • Straight actuator with centering guide
  • Particularly suitable for sliding doors

ACTUATOR AZM 161-B6
ACTUATOR AZM 161-B6

  • Flexible actuator
  • Particularly suitable for hinged guards

BETAETIGER AZM 161-B6S
BETAETIGER AZM 161-B6S

  • For very smal actuating radii

AZM 161-STS30-01
AZM 161-STS30-01

  • Latching handle
  • Suitable for all types of guard
  • Max. 110 °C

AZM 161-STS30-02
AZM 161-STS30-02

  • Latching handle
  • Suitable for all types of guard
  • Max. 110 °C

AZM 161-STS30-03
AZM 161-STS30-03

  • Latching handle
  • Suitable for all types of guard
  • Max. 110 °C

AZM 161-STS30-04
AZM 161-STS30-04

  • Latching handle
  • Suitable for all types of guard
  • Max. 110 °C

AZM 161-STS30-05
AZM 161-STS30-05

  • Latching handle
  • Suitable for all types of guard
  • Max. 110 °C

AZM 161-STS30-06
AZM 161-STS30-06

  • Latching handle
  • Suitable for all types of guard
  • Max. 110 °C

AZM 161-STS30-07
AZM 161-STS30-07

  • Latching handle
  • Suitable for all types of guard
  • Max. 110 °C

AZM 161-STS30-08
AZM 161-STS30-08

  • Latching handle
  • Suitable for all types of guard
  • Max. 110 °C

SLOT SEALING PLUG AZM 161
SLOT SEALING PLUG AZM 161

  • To cover unused actuator slots
  • For protection against the ingress of course dirt
  • Simple clip-in fitting

TFA-020
TFA-020

  • Pre-positioning
  • The actuator is independent from the centring device.
  • Smooth insertion or retraction of the actuator

TK-M5
TK-M5

  • For manual release using M5 triangular key, available as accessory
  • For maintenance, installation, etc.