AZM 161-STS30-05

Item number: 101175490

Downloads

ePLAN Data
SISTEMA Data
  • Latching handle
  • Suitable for all types of guard
  • Max. 110 °C

Ordering data

Product type description

AZM 161-STS30-05

Article number (order number)

101175490

EAN (European Article Number)

4030661305424

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

1,920 g

General data - Features

Emergency handle

Yes

Mechanical data

Door hinge

Right

Shearing force

15,000 N

Actuator mounted

Outside

Scope of delivery

Scope of delivery

The door latch is not included in the scope of delivery

Note (scope of delivery, number and type)

Actuator incl. mounting plate

Emergency handle including mounting plate

(parts marked grey in the dimensional drawing)

Scope of delivery of mounting material

Mounting plate for safety switch

Language filter

Download the latest version of Adobe Reader

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZM 161
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN ISO 14119:2013
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, August 23, 2023
  GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/04/2024, 22:47