AZM 161I-B1
- Compact design
- Interlock with protection against incorrect locking.
- Individual coding
- Coding level "High" according to ISO 14119
- Double-insulated
- High holding force
- Long life
- 130 mm x 90 mm x 30 mm
- Particularly suitable for sliding doors
Product type description: AZM 161(1)(2)(3)I(4)(5)(6)(7)(8)(9) |
(1) | |
CC | Cage clamps |
SK | Screw terminals |
ST | M12 connector |
(2) | |
11/03 | Magnet: 1 NO contact, 1 NC contact / Actator: 3 NC contacts with connector plug |
12/11 | Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 1 NC contact with connector plug |
12/03 | Magnet: 1 NO contact, 2 NC contact / Actator: 3 NC contacts |
11/12 | Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 1 NC contact with connector plug |
12/12 | Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 2 NC contacts |
(3) | |
without | Latching force 5 N |
R | Latching force 30 N |
(4) | |
without | Power to unlock |
A | Power to lock |
(5) | |
without | Lateral manual release |
ED | Manual release on the cover side |
EU | Manual release on the rear side |
(6) | |
T | Lateral emergency exit |
TD | Emergency exit on the cover side |
TU | Emergency exit on the rear side |
N | Emergency release |
(7) | |
024 | Us: 24 VAC/DC |
110/230 | Us: 110/230 VAC |
(8) | |
without | without LED |
G | with LED (only for Us: 24 VAC/DC) |
(9) | |
B1 | Actuator B1 included |
B1E | Actuator B1E included |
B6L | Actuator B6 left included |
B6R | Actuator B6 right included |
B1-1747 | Actuator B1-1747 included |
B1-2024 | Actuator B1-2024 included |
B1-2053 | Actuator B1-2053 included |
B1-2177 | Actuator B1-2177 included |
Not all component variants, which are possible according to this order code are available and/or technically feasible.