Archive
AZM 200D
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Max. length of the sensor chain 200 m
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Intelligent diagnosis
- Manual release
Product type description: AZM 200D(1)-T-1P2P2P(2) |
(1) | |
SK | Screw connection |
CC | Cage clamp |
ST1 | Connector M23, (8+1 pole) |
ST2 | Connector M12, 8-pole |
ST3 | Connector plug M23, 12-pole |
(2) | |
without | Power to unlock |
A | Power to lock |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Archive
Archive
System components
Actuator
AZ/AZM 200-B1-LT
- Actuators with return spring
- Actuator for sliding guards
- Tolerates up to max. 5 mm overtravel
AZ/AZM 200-B1-LTP0
- Actuators with return spring
- Actuator for sliding guards
- Tolerates up to max. 5 mm overtravel
AZ/AZM 200-B1-RT
- Actuators with return spring
- Actuator for sliding guards
- Tolerates up to max. 5 mm overtravel
AZ/AZM 200-B1-RTP0
- Actuators with return spring
- Actuator for sliding guards
- Tolerates up to max. 5 mm overtravel
AZ/AZM 200-B30-LTAG1
- Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-LTAG1P1
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-LTAG1P20
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-LTAG1P25
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-LTAG2
- Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-LTAG2P1
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-LTAG2P20
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-LTAG2P25
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-RTAG1
- Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-RTAG1P1
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-RTAG1P20
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-RTAG1P25
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-RTAG2
- Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-RTAG2P1
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-RTAG2P20
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
AZ/AZM 200-B30-RTAG2P25
- One-hand emergency exit,
even in de-energised condition - Actuator for hinged guards
- With door detection sensor T
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
- Various handles available
- Greater mechanical stability
Accessories
MS-AZM 200ST-T-1P2PW-2568
- Guard locking monitored
- Connector M23 12-pole,
- Idle assignable pushbutton and LED
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Intelligent diagnosis
- Manual release
MS-AZM 200ST-T-1P2PWA-2568
- Guard locking monitored
- Connector M23 12-pole,
- Idle assignable pushbutton and LED
- Thermoplastic enclosure
- Electronic contact-free, coded system
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Intelligent diagnosis
- Manual release