AS-i AZM 201
- Thermoplastic enclosure
- High holding force 2000
- 40 mm x 244 mm x 50 mm
- Interlock with protection against incorrect locking.
- Double-insulated
- Long life
- Integrated AS-Interface
- Solenoid interlock with integrated AS-i Safety Interface
- Universal repeatedly teachable or individual coding because of the RFID technology
- I-variants with coding level HIGH to ISO 14119
Product type description: AZM201(1)(2)-ST-T-AS(3)P |
(1) | |
Z | Solenoid interlock monitored |
B | Actuator monitored |
BZ | Combined monitoring of actuator and solenoid interlock |
(2) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, re-teaching enabled |
(3) | |
without | Power to unlock |
A | Power to lock |
P | |
P | Magnet supply 24 VDC (AUX) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Actuator monitored
Power to lock
Power to unlock
System components
Actuator
AZ/AZM201-B30-RTAG1P1
- for right hinged doors
- with handle and Emergency exit handle
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
AZ/AZM201-B30-LTAG1P1-SZ
- for left hinged doors
- with handle and Emergency exit handle
- with integrated lockout tag
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
AZ/AZM201-B1-RT
- for right hinged doors
- Actuators with return spring
- Actuator for sliding guards
- Tolerates up to max. 5 mm overtravel
AZ/AZM201-B30-LTAG1
- for left hinged doors
- with handle
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
AZ/AZM201-B30-LTAG1P30
- for left hinged doors
- with handle
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
AZ/AZM201-B30-RTAG1P20-SZ
- with integrated lockout tag
- No supplementary door handles required
- for right hinged doors
- Easy and intuitive operation
- Does not protrude into the door opening
- Actuator for hinged guards
- with handle and Emergency exit handle
- No risk of injury from protruding actuator
AZ/AZM201-B30-RTAG1P31
- for right hinged doors
- with handle and Emergency exit handle
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
AZ/AZM201-B30-LTAG1P31-SZ
- for left hinged doors
- with handle and Emergency exit handle
- with integrated lockout tag
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
AZ/AZM201-B1-RTP0
- for right hinged doors
- with Emergency exit
- Actuators with return spring
- Actuator for sliding guards
- Tolerates up to max. 5 mm overtravel
AZ/AZM201-B30-RTAG1
- for right hinged doors
- with handle
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
AZ/AZM201-B1-LTP0
- for left hinged doors
- with Emergency exit
- Actuators with return spring
- Actuator for sliding guards
- Tolerates up to max. 5 mm overtravel
AZ/AZM201-B30-RTAG1P30
- for right hinged doors
- with handle
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
AZ/AZM201-B30-LTAG1P20-SZ
- with integrated lockout tag
- No supplementary door handles required
- for left hinged doors
- Easy and intuitive operation
- Does not protrude into the door opening
- Actuator for hinged guards
- with handle and Emergency exit handle
- No risk of injury from protruding actuator
AZ/AZM201-B30-RTAG1P1-SZ
- for right hinged doors
- with handle and Emergency exit handle
- with integrated lockout tag
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
AZ/AZM201-B30-LTAG1P31
- for left hinged doors
- with handle and Emergency exit handle
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
AZ/AZM201-B30-LTAG1P1
- for left hinged doors
- with handle and Emergency exit handle
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
AZ/AZM201-B30-RTAG1P31-SZ
- for right hinged doors
- with handle and Emergency exit handle
- with integrated lockout tag
- Actuator for hinged guards
- Easy and intuitive operation
- No risk of injury from protruding actuator
- No supplementary door handles required
- Does not protrude into the door opening
Accessories
MOUNTING PLATES KPL. MP BDF 200
- Mounting plate for easy and quick assembly
- Metal, powder-coated
- suitable for left and right hinged doors
RF-AZM200/201-T
- Subsequent functional expansion of the solenoid interlock AZM200 / AZM201
- Emergency exit retrofit kit
LOCKOUT TAG SZ 200-1
- Lockout tag with 6 circular holes
- Suitable for mounting inside and outside of the hazardous area
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch
MOUNTING PLATE MP AZ/AZM200-P1
- Mounting plate for easy and quick assembly
- Metal, powder-coated
- suitable for left and right hinged doors
RF-AZM200/201-N
- Emergency release retrofit kit
- Subsequent functional expansion of the solenoid interlock AZM200 / AZM201
- optional lead sealing possible
MOUNTING PLATE MP AZ/AZM200-B30
- Mounting plate for easy and quick assembly
- Metal, powder-coated
- suitable for left and right hinged doors
MOUNTING PLATE MP AZ/AZM200-P20
- Mounting plate for easy and quick assembly
- Metal, powder-coated
- suitable for left and right hinged doors
Lockout tag SZ 200
- Lockout tag with 5 circular holes
- Suitable for mounting inside and outside of the hazardous area
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch