AZM 40

AZM 40

  • Compact, flat design
  • 119,5 mm x 40 mm x 20 mm
  • High holding force 2000
  • Latching force 40 N
  • RFID-technology for needs-based protection against tampering
  • Individually coded version with coding level "High" according to ISO 14119
  • Only one version for hinged and sliding doors
  • Actuator can approach interlock continuously within a 180 degree angle.
  • Symmetrical mounting, can be bolted on either side
Product type description:
AZM40(1)-(2)-ST-1P2P-(3)

(1)
ZGuard locking monitoring >
BActuator monitoring

(2)
withoutStandard coding
I1Individual coding
I2Individual coding, re-teaching enabled

(3)
withoutCounterbores for countersunk screws (standard)
PHFlat enclosure for protruding screws
Not all component variants, which are possible according to this order code are available and/or technically feasible.

AZM40Z-ST-1P2P

Item number 103034187

Solenoid interlock

AZM40Z-ST-1P2P-PH

Item number 103037333

Solenoid interlock

AZM40Z-I1-ST-1P2P

Item number 103034188

Solenoid interlock

AZM40Z-I1-ST-1P2P-PH

Item number 103037334

Solenoid interlock

AZM40Z-I2-ST-1P2P

Item number 103034189

Solenoid interlock

AZM40Z-I2-ST-1P2P-PH

Item number 103037335

Solenoid interlock

AZM40B-ST-1P2P

Item number 103034193

Solenoid interlock

AZM40B-ST-1P2P-PH

Item number 103037330

Solenoid interlock

AZM40B-I1-ST-1P2P

Item number 103034194

Solenoid interlock

AZM40B-I1-ST-1P2P-PH

Item number 103037331

Solenoid interlock

AZM40B-I2-ST-1P2P

Item number 103034195

Solenoid interlock

AZM40B-I2-ST-1P2P-PH

Item number 103037332

Solenoid interlock