AZM 415-02/11ZPK 110 VAC

Item number: 101174537

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Adjustable ball latch to 400 N
  • 2 switches in one enclosure
  • Problem-free opening of stressed doors by means of bell-crank system
  • Ex version available
  • 130 mm x 100 mm x 46,5 mm
  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination

Ordering data

Note (Delivery capacity)

Not available!

Product type description

AZM 415-02/11ZPK 110 VAC

Article number (order number)

101174537

EAN (European Article Number)

4030661331966

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

BG

cULus

CCC

General data

Standards

BG-GS-ET-19

EN IEC 60947-5-1

Working principle

electromechanical

Housing material

Aluminium

Housing coating material

painted

Gross weight

1,000 g

General data - Features

Power to unlock

Yes

Number of actuating directions

1

Number of auxiliary contacts

1

Number of safety contacts

3

Number of guard doors

1

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Holding force

3,500 N

Holding force FZh in accordance with EN ISO 14119

3,500 N

Latching force, minimum

150 N

Latching force, maximum

400 N

Positive break travel

5 mm

Positive break force, minimum

15 N

Actuating speed, maximum

0.2 m/s

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

2 x 0.75 mm²

Cable section, maximum

2 x 2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

46.5 mm

Width of sensor

130 mm

Height of sensor

100 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +50 °C

Note (Relative humidity)

non-condensing

non-icing

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Rated control voltage

110 VAC

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Electrical power consumption, maximum

10 W

Switching element

NO contact, NC contact

Switching principle

Slow action

Material of the contacts, electrical

Silver

Other data

Note (applications)

sliding safety guard

hinged safety guard

Diagram

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:AZM 415
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Verriegelung mit elektromagnetischer Zuhaltung für Sicherheitsfunktionen
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017
EN ISO 14119:2013
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 3. August 2020
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 23:14