AZM 415

AZM 415

  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination
Product type description:

AZM 415-(1)(2)PK(3)-(4) (5)(6)-(7)


(1)
11/112 NC contacts/2 NO contacts
11/023 NC contacts / 1 NO contacts
11/201 NC contacts / 3 NO contacts
02/113 NC contacts / 1 NO contacts
02/202 NC contacts / 2 NO contacts
02/024 NC contact

(2)
XProtection class IP54
ZProtection class IP67

(3)
withoutPower to unlock
APower to lock

(4)
STRConnector M23 right
STConnector M23 bottom

(5)
withoutWithout manual release
EManual release using triangular key
Fwith triangular key (secured with locking screw)
FEusing triangular key
RSManual release using key
TEmergency exit using latched pushbutton (power to unlock only)
TEEmergency exit using latched pushbutton and manual release, mounting outside (power to unlock only)
TEIEmergency exit using latched pushbutton and manual release, mounting inside (power to unlock only)
NSEmergency release using lock button

(6)
24VAC/DCUs: 24 VAC/DC
110VACUs: 110 VAC
230VACUs: 230 VAC

(7)
1637Gold-plated contacts

(1)
APower to lock

(2)
STConnector M23 right
withoutPower to unlock
STRConnector M23 bottom

(3)
withoutWithout manual release
EManual release using triangular key (only for power to unlock principle)

(4)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Holding force FZh in accordance with EN ISO 14119

Number of safety contacts

Emergency release

Emergency exit

Power to lock

Power to unlock

AZM 415-02/02ZPK 24VAC/DC

Item number 101186203

Solenoid interlock

AZM 415-02/02ZPKA 24VAC/DC

Item number 101186204

Solenoid interlock

AZM 415-02/02ZPKE 24VAC/DC

Item number 101186853

Solenoid interlock

AZM 415-02/02ZPKFE 230VAC

Item number 101205549

Solenoid interlock

AZM 415-02/02ZPKFE 24V AC/DC

Item number 101209214

Solenoid interlock

AZM 415-02/02ZPKT 24VAC/DC

Item number 101186831

Solenoid interlock

AZM 415-02/11XPKNS 24VAC/DC

Item number 101174589

Solenoid interlock

AZM 415-02/11XPKRS 24VAC/DC

Item number 101174583

Solenoid interlock

AZM 415-02/11ZPK 230VAC

Item number 101174546

Solenoid interlock

AZM 415-02/11ZPK 24VAC/DC

Item number 101174507

Solenoid interlock

AZM 415-02/11ZPKA 110VAC

Item number 101174557

Solenoid interlock

AZM 415-02/11ZPKA 230 VAC

Item number 101174560

Solenoid interlock




System components

AZM 415-STS30-01
AZM 415-STS30-01

  • Latching handle
  • Suitable for all types of guard
  • suitable in connection with EX-AZM 415

AZM 415-STS30-02
AZM 415-STS30-02

  • Latching handle
  • Suitable for all types of guard
  • suitable in connection with EX-AZM 415

AZM 415-STS30-03
AZM 415-STS30-03

  • Latching handle
  • Suitable for all types of guard
  • suitable in connection with EX-AZM 415

AZM 415-STS30-04
AZM 415-STS30-04

  • Latching handle
  • Suitable for all types of guard
  • suitable in connection with EX-AZM 415

AZM 415-STS30-05
AZM 415-STS30-05

  • Latching handle
  • Suitable for all types of guard
  • suitable in connection with EX-AZM 415

AZM 415-STS30-06
AZM 415-STS30-06

  • Latching handle
  • Suitable for all types of guard
  • suitable in connection with EX-AZM 415

AZM 415-STS30-07
AZM 415-STS30-07

  • Latching handle
  • Suitable for all types of guard
  • suitable in connection with EX-AZM 415

AZM 415-STS30-08
AZM 415-STS30-08

  • Latching handle
  • Suitable for all types of guard
  • suitable in connection with EX-AZM 415

MOUNTING PLATE KPL. MP AZM 415
MOUNTING PLATE KPL. MP AZM 415

  • For simple mounting
  • Subsequent adjustment enabled
  • Suitable for all conventional profile systems

TFA-010
TFA-010

  • Pre-positioning
  • The actuator is independent from the centring device.
  • Smooth insertion or retraction of the actuator

TK-M5
TK-M5

  • For manual release using M5 triangular key, available as accessory
  • For maintenance, installation, etc.