AZM 150

AZM 150

  • Thermoplastic enclosure
  • Eight approach levels thanks to rotating head
  • Simple fitting, especially on 40 mm profiles
Product type description:

AZM150SK-(1)R(2)(3)(4)-(5)-(6)


(1)
02/11Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact
11/11Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact/1 NO contact
11/02Magnet: 1 NC contact/1 NO contact; actuator: 2 NC contacts
02/02Magnet: 2 NC contacts; actuator: 2 NC contacts

(2)
withoutStandard coding
IIndividual coding

(3)
withoutPower to unlock
APower to lock

(4)
withoutManual release on the cover side
NEmergency release

(5)
24 VDCUs: 24 VDC
110VACUs: 110 VAC
230VACUs: 230 VAC

(6)
Note:Actuator inclusive with individually coded device versions I:
B1with actuator B1
B5with actuator B5
B6Lwith actuator B6L
B6Rwith actuator B6R
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

Emergency release

Emergency exit

Power to lock

Power to unlock

AZM150SK-02/02R-024

Item number 153032120

Solenoid interlock

AZM150SK-02/02R-230

Item number 153032123

Solenoid interlock

AZM150SK-11/02R-024

Item number 153032124

Solenoid interlock

AZM150SK-11/11R-024

Item number 153041253

Solenoid interlock

AZM150SK-11/11R-230

Item number 153041863

Solenoid interlock

AZM150SK-02/11R-024

Item number 153032125

Solenoid interlock

AZM150SK-02/02RA-024

Item number 153032126

Solenoid interlock

AZM150SK-02/02RA-230

Item number 153032161

Solenoid interlock

AZM150SK-11/02RA-024

Item number 153032162

Solenoid interlock

AZM150SK-11/11RA-024

Item number 153041742

Solenoid interlock

AZM150SK-02/11RA-024

Item number 153032163

Solenoid interlock

AZM150SK-02/02RAT-024

Item number 153041858

Solenoid interlock




System components