AZM 150I

AZM 150I

  • Thermoplastic enclosure
  • Eight approach levels thanks to rotating head
  • Individually coded version with coding level "High" according to ISO 14119
  • Simple fitting, especially on 40 mm profiles

Number of safety contacts

Emergency exit

Power to lock

Power to unlock

AZM150SK-02/02RI-024-B5

Item number 153042774

Solenoid interlock

AZM150SK-02/02RI-024-B6L

Item number 153032207

Solenoid interlock

AZM150SK-02/02RI-230-B6L

Item number 153032209

Solenoid interlock

AZM150SK-11/02RI-024-B6L

Item number 153032212

Solenoid interlock

AZM150SK-02/11RI-024-B6L

Item number 153032213

Solenoid interlock

AZM150SK-02/02RIA-230-B6L

Item number 153032214

Solenoid interlock

AZM150SK-11/02RIA-024-B6L

Item number 153032215

Solenoid interlock

AZM150SK-02/11RIA-024-B6L

Item number 153032216

Solenoid interlock

AZM150SK-02/02RIA-024-B6L

Item number 153032217

Solenoid interlock

AZM150SK-02/02RIT-024-B6L

Item number 153032219

Solenoid interlock

AZM150SK-11/02RIT-024-B6L

Item number 153032220

Solenoid interlock

AZM150SK-02/11RIT-024-B6L

Item number 153032221

Solenoid interlock