AZM201

AZM201

  • Thermoplastic enclosure
  • Max. length of the sensor chain 200 m
  • Self-monitoring series-wiring
  • Coding in accordance to ISO 14119 by using RFID-Technology
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Suitable for hinged and sliding guards
  • Intelligent diagnosis
  • Manual release
  • Protection class IP66, IP67
  • High holding force 2000
  • symmetrical construction form, assembly on 40mm profiles
  • OSSD safety outputs
  • Emergency exit / Emergency release suitable for retrofitting
Product type description:

AZM201(1)-(2)-(3)-T-(4)-(5)


(1)
ZSolenoid interlock monitored
BActuator monitored

(2)
withoutStandard coding
I1Individual coding
I2Individual coding, re-teaching enabled

(3)
SKScrew terminals
CCCage clamps
ST2Connector plug M12, 8-pole

(4)
1P2PW1 diagnostic output, p-type and >2 safety outputs, p-type > (combined diagnostic signal: guard system closed and interlock locked)
SD2Pserial diagnostic output and 2 p-type safety outputs

(5)
withoutPower to unlock
APower to lock
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Actuator monitored

Power to lock

Power to unlock

Serial diagnostics

AZM201Z-SK-T-1P2PW-A

Item number 103016752

Solenoid interlock

AZM201Z-SK-T-SD2P

Item number 103032241

Solenoid interlock

AZM201Z-ST2-T-1P2PW-A

Item number 103016753

Solenoid interlock

AZM201B-ST2-T-1P2PW

Item number 103032935

Solenoid interlock

AZM201Z-I2-CC-T-SD2P

Item number 103032138

Solenoid interlock

AZM201Z-I2-ST2-T-SD2P-A

Item number 103035058

Solenoid interlock

AZM201B-I2-CC-T-1P2PW

Item number 103013488

Solenoid interlock

AZM201B-I2-SK-T-1P2PW

Item number 103013490

Solenoid interlock

AZM201B-I2-SK-T-1P2PW-A

Item number 103013491

Solenoid interlock

AZM201B-SK-T-1P2PW

Item number 103013910

Solenoid interlock

AZM201B-SK-T-1P2PW-A

Item number 103013911

Solenoid interlock

AZM201Z-CC-T-1P2PW

Item number 103013912

Solenoid interlock




System components