AZM300

AZM300

  • hygienic design
  • Protection class IP 69
  • Suitable for mounting to profile systems
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Compact design
  • 3 LEDs to show operating conditions
  • Suitable for hinged and sliding guards
  • Series-wiring
  • Manual release
Product type description:

AZM300(1)-(2)-ST-(3)-(4)-(5)


(1)
ZGuard locking monitored >
BActuator monitored

(2)
withoutStandard coding
I1Individual coding
I2Individual coding, multiple teaching

(3)
1P2P1 p-type diagnostic output and 2 p-type safety outputs
SD2Pserial diagnostic output and 2 p-type safety outputs

(4)
withoutPower to unlock
APower to lock

(5)
withoutManual release
NEmergency release
TEmergency exit
T 8Emergency exit, distance 8.5 mm
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Width of sensor

PIN 5

PIN 8

Utilisation category DC-12

Utilisation category DC-13

AZM300B-I1-ST-1P2P-A

Item number 103001425

Solenoid interlock

AZM300B-I2-ST-1P2P

Item number 103001415

Solenoid interlock

AZM300B-I2-ST-1P2P-A

Item number 103001427

Solenoid interlock

AZM300B-I2-ST-SD2P

Item number 103001416

Solenoid interlock

AZM300B-I2-ST-SD2P-A

Item number 103001428

Solenoid interlock

AZM300B-I2-ST-SD2P-T

Item number 103008179

Solenoid interlock

AZM300B-ST-1P2P

Item number 103001411

Solenoid interlock

AZM300B-ST-1P2P-A

Item number 103001423

Solenoid interlock

AZM300B-ST-1P2P-N

Item number 103006867

Solenoid interlock

AZM300B-ST-1P2P-T

Item number 103006862

Solenoid interlock

AZM300B-ST-SD2P

Item number 103001412

Solenoid interlock

AZM300B-ST-SD2P-A

Item number 103001424

Solenoid interlock