AZM 300 AS
- hygienic design
- Protection class IP 69
- Solenoid interlock with integrated AS-i Safety Interface
- Universal repeatedly teachable or individual coding because of the RFID technology
- I-variants with coding level HIGH to ISO 14119
- Suitable for hinged and sliding guards
- 2 integrated snap-in stages
Product type description: AZM300(1)(2)-ST-AS-(3)(4)(5) |
(1) | |
Z | Guard locking monitored > |
B | Actuator monitored |
(2) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, multiple teaching |
(3) | |
without | Power to unlock |
A | Power to lock |
(4) | |
without | Magnet supply from AS-Interface |
P | Magnet supply 24 VDC (AUX) |
(5) | |
without | Manual release |
N | Emergency release |
T | Emergency exit |
T8 | Emergency exit, distance 8.5 mm |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Actuator monitored
Emergency release
Emergency exit
Power to lock
Power to unlock
System components
Actuator
Accessories