AZM400
- Bistable, motor-driven system
- Clamping force 10.000
- Release possible against lateral forces up to 300 N
- PL e / cat. 4 / SIL 3 for interlocking and guard locking function
- Two-channel input signal of the guard locking function
- Operation on P/P- and P/N-switching outputs
- High tolerance to door misalignment
Product type description: AZM400Z-(1)-(2)-(3)-(4)-(5) |
(1) | |
ST | 1 Connector plug M12, 8-pin |
ST2 | 2 Connector plug M12, 8-pin / 5-pin |
(2) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, multiple teaching |
(3) | |
1P2P | 1 serial diagnostic output and 2 p-type safety outputs (only for ST) |
2P2P | 2 serial diagnostic output and 2 p-type safety outputs (only for ST2) |
(4) | |
without | Manual release |
T | Emergency exit |
BOW | With securing holes for Bowden cable assembly |
(5) | |
without | without electronic manual release (Only for ST) |
E | with electronic manual release (Only for ST2) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Coding
Electronic manual release
Emergency exit
Securing holes for Bowden cable assembly
System components
AZM 400 Actuator
AZM 400 Accessories
ACC-AZM400-BOW-4M-6M
- Remote release via a wire rope
- Can be used as emergency exit or emergency release
- Length of sheathed steel core: 4 m
- total length: 6
ACC-AZM400-BOW-6M-8M
- Remote release via a wire rope
- Can be used as emergency exit or emergency release
- Length of sheathed steel core: 6 m
- Length: 8 m
SZ400
- Suitable for mounting inside and outside of the hazardous area
- Suitable for hinged and sliding guards
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch
- Lockout tag with 6 circular holes
MS-AZM400
- Mounting kit consisting of two mounting plates, four M6 countersunk screws and four M6 special nuts
- Simple fitting, especially on 40 mm profiles
- Mounting plates with elongated holes for optimal alignment