AZM40B-I1-ST-1P2P

Item number: 103034194

Product type description:
AZM40(1)-(2)-ST-1P2P-(3)

(1)
ZGuard locking monitoring >
BActuator monitoring

(2)
withoutStandard coding
I1Individual coding
I2Individual coding, re-teaching enabled

(3)
withoutCounterbores for countersunk screws (standard)
PHFlat enclosure for protruding screws
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Compact, flat design
  • 119,5 mm x 40 mm x 20 mm
  • High holding force 2000
  • Latching force 40 N
  • RFID-technology for needs-based protection against tampering
  • Individually coded version with coding level "High" according to ISO 14119
  • Only one version for hinged and sliding doors
  • Actuator can approach interlock continuously within a 180 degree angle.
  • Symmetrical mounting, can be bolted on either side

Ordering data

Product type description

AZM40B-I1-ST-1P2P

Article number (order number)

103034194

EAN (European Article Number)

4030661535197

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

TÜV

cULus

FCC

IC

ANATEL

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-3

EN IEC 61508

Coding

Individual coding

Coding level according to EN ISO 14119

High

Working principle

RFID

Frequency band RFID

125 kHz

Transmitter output RFID, maximum

-6 dB/m

Housing material

Light alloy die cast and plastic (glass-fibre reinforced thermoplastic)

Reaction time, maximum

100 ms

Duration of risk, maximum

200 ms

Reaction time, switching off safety outputs via safety inputs, maximum

1.5 ms

Gross weight

300 g

General data - Features

Actuator monitored

Yes

Latching

Yes

Manual release

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Series-wiring

Yes

Safety functions

Yes

Integral system diagnostics, status

Yes

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

Safety classification - Interlocking function

Performance Level, up to

e

Category

4

PFH value

1.10 x 10⁻⁹ /h

PFD value

8.90 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Interlocking principle

bistable

Mechanical life, locking cycles

1,000,000 Operations

Mechanical life, actuator cycles

200,000 Operations

Holding force FZh in accordance with EN ISO 14119

2,000 N

Holding force Fmax, maximum

2,600 N

Latching force

40 N

Note (Latch force)

+/- 25%

Actuating speed, maximum

0.5 m/s

Mounting

mounting holes countersink

Type of the fixing screws

2x M5

Tightening torque of the fixing screws, minimum

4 Nm

Tightening torque of the fixing screws, maximum

6 Nm

Note

Observe the maximum tightening torque of the fixing screws used.

Mechanical data - Switching distances according EN IEC 60947-5-3

Assured switching distance "ON" Sao

1 mm

Assured switching distance "OFF" Sar

8 mm

Mechanical data - Connection technique

Length of sensor chain, maximum

30 m

Note (length of the sensor chain)

Cable length and cross-section change the voltage drop dependiing on the output current

Note (series-wiring)

Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD

Termination

Connector M12, 8-pole, A-coded

Mechanical data - Dimensions

Length of sensor

119.5 mm

Width of sensor

40 mm

Height of sensor

20 mm

Ambient conditions

Degree of protection

IP67

IP66

Ambient temperature

+0 ... +55 °C

Storage and transport temperature

-40 ... +85 °C

Relative humidity, maximum

93 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

No-load supply current I0, typical

100 mA

Current consumption magnet at switching moment, peak

600 mA / 100 ms

Rated operating voltage

24 VDC

Operating current

1,200 mA

Required rated short-circuit current

100 A

External wire and device fuse rating

2 A gG

Time to readiness, maximum

4,000 ms

Switching frequency, maximum

0.25 Hz

Utilisation category DC-12

24 VDC / 0.05 A

Electrical fuse rating, maximum

2 A

Electrical data - Magnet control

Designation, Magnet control

IN

Switching thresholds

-3 V … 5 V (Low)

15 V … 30 V (High)

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

40 ms

Classification ZVEI CB24I, Sink

C0

Classification ZVEI CB24I, Source

C1

C2

C3

Current consumption at 24V, minimum

10 mA

Current consumption at 24V, maximum

15 mA

Electrical data - Safety digital inputs

Designation, Safety inputs

X1 and X2

Switching thresholds

−3 V … 5 V (Low)

15 V … 30 V (High)

Current consumption at 24 V

5 mA

Test pulse duration, maximum

1 ms

Test pulse interval, minimum

100 ms

Classification ZVEI CB24I, Sink

C1

Classification ZVEI CB24I, Source

C1

C2

C3

Electrical data - Safety digital outputs

Designation, Safety outputs

Y1 and Y2

Rated operating current (safety outputs)

250 mA

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

2 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.25 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.25 A

Test pulse interval, typical

1000 ms

Test pulse duration, maximum

0.5 ms

Classification ZVEI CB24I, Source

C2

Classification ZVEI CB24I, Sink

C1

C2

Electrical data - Diagnostic outputs

Designation, Diagnostic outputs

OUT

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

2 V

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.05 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.05 A

Status indication

Note (LED switching conditions display)

Operating condition: LED green

Error / functional defect: LED red

Supply voltage UB: LED green

Pin assignment

PIN 1

A1 Supply voltage UB

PIN 2

X1 Safety input 1

PIN 3

A2 GND

PIN 4

Y1 Safety output 1

PIN 5

OUT Diagnostic output

PIN 6

X2 Safety input 2

PIN 7

Y2 Safety output 2

PIN 8

IN Solenoid control

Accessory

Recommendation (actuator)

AZM40-B1

Language filter

ANATEL certification

Download the latest version of Adobe Reader

Video ID: AZM40

Product information: Solenoid interlock with guard locking series AZM40 (Vimeo)


Video ID: Mr-Safety-AZM40

Mr. Safety: Product presentation AZM40 (Youtube)


Mr. Safety: Product presentation AZM40 (Vimeo)


Video ID: AZM40-GID-AWARD

GID Award 3. Platz (Vimeo)


EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZM40
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant Directives:Machinery Directive2006/42/EC
 RED-Directive2014/53/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN ISO 14119:2013
EN 300 330 V2.1.1:2017
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5815.00/21
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, April 21, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZM40
Type:See ordering code
Description of the component:Interlocking device with safe locking function
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Radio Equipment Regulations2017
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:



EN 60947-5-3:2013
EN ISO 14119:2013
EN 300 330 V2.1.1:2017
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Approved body for Type Examination:TÜV Rheinland UK Ltd.
1011 Stratford Road
Solihull, B90 4BN
ID: 2571
Type examination certificate:01/205U/5815.00/22
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, June 21, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/04/2024, 12:21