BDF200-FB-NHK-WS20-LTBU-LTBU-G24

Item number: 103025654

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • integrated FB interface for connection to the Safety-Field-Box SFB
  • Pos 1: E-STOP with protective collar
  • Pos 2: Selector switch, 2 positions
  • Pos 3: BLUE illuminated pushbutton
  • Pos 4: BLUE illuminated pushbutton
  • Indicator lamp G24 on top
  • slender shock-proof thermoplastic enclosure
  • to be installed at an ergonomic favourable position
  • to be fitted to commercial-off-the-shelf aluminium profiles
  • E-STOP with electronic OSSDs

Ordering data

Product type description

BDF200-FB-NHK-WS20-LTBU-LTBU-G24

Article number (order number)

103025654

EAN (European Article Number)

4030661513881

eCl@ss number, version 12.0

27-37-12-16

eCl@ss number, version 11.0

27-37-12-16

eCl@ss number, version 9.0

27-37-12-16

ETIM number, version 7.0

EC000225

ETIM number, version 6.0

EC000225

Note (Ordering data)

Notice: see ordering code

Approvals - Standards

Certificates

TÜV

cULus

General data

Standards

EN ISO 13849-1

EN ISO 13850

EN IEC 60947-5-1

EN IEC 60947-5-5

EN IEC 61508

Climatic stress

DIN EN 60068

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Reaction time, maximum

50 ms

Duration of risk, maximum

100 ms

Positions used, position 1

Emergency stop, with protective collar

Positions used, position 2

Selector switch 2 positions

Positions used, position 3

Illuminated pushbutton, blue

Positions used, position 4

Illuminated pushbutton, blue

Gross weight

280 g

General data - Features

Serial diagnostics

No

Field box interface

Ja

Indicator lamp

Yes

Safety functions

Yes

Number of fail-safe digital outputs

2

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

2.89 x 10⁻¹⁰ /h

Note (PFH-value)

up to max. 5,000 switching cycles/year

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mechanical life, Emergency-Stop button

100,000 Operations

Mechanical life, Command devices

1,000,000 Operations

Mounting

interior mounting holes

Type of the fixing screws

2x M5

Mechanical data - Connection technique

Terminal (mechanical)

Connector plug M12, 8-pole, A-coded

Mechanical data - Dimensions

Width

40 mm

Height

69 mm

Depth

220 mm

Length x Width x Height

Depth: 233.5 - 252.5 mm (without and with indicator lamp)

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +65 °C

Storage and transport temperature

-25 ... +85 °C

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm / 5 g

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

No-load supply current I0, typical

35 mA

Rated operating voltage

24 VDC

Operating current

600 mA

Required rated short-circuit current

100 A

Time to readiness, maximum

2,000 ms

Switching frequency, maximum

1 Hz

Electrical data - Safety digital inputs

Designation, Safety inputs

X1 and X2

Switching thresholds

−3 V … 5 V (Low)

15 V … 30 V (High)

Current consumption at 24 V

5 mA

Test pulse duration, maximum

1 ms

Test pulse interval, minimum

100 ms

Classification ZVEI CB24I, Sink

C1

Classification ZVEI CB24I, Source

C1

C2

C3

Electrical data - Safety digital outputs

Designation, Safety outputs

Y1 and Y2

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

1 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.25 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.25 A

Test pulse interval, typical

1000 ms

Test pulse duration, maximum

1 ms

Classification ZVEI CB24I, Source

C1

Classification ZVEI CB24I, Sink

C1

Electrical data - Serial diagnostic SD

Designation, Serial diagnostic SD

OUT

Operation current

10 mA

Design of control elements

short-circuit proof, p-type

Wiring capacitance

50 nF

Pin assignment

PIN 1

A1 Supply voltage UB

PIN 2

X1 Safety input 1

PIN 3

A2 GND

PIN 4

Y1 Safety output 1

PIN 5

OUT serial diagnostic output

PIN 6

X2 Safety input 2

PIN 7

Y2 Safety output 2

PIN 8

n.c.

Language filter

Operating instructions and Declaration of conformity

SISTEMA-VDMA library

Download the latest version of Adobe Reader

EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:BDF200-SD
BDF200-FB
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Bedienfeld mit oder ohne NOT-HALT Funktion und integrierter SD-Interface oder FB-Schnittstelle
Einschlägige Richtlinien:Maschinenrichtlinie 1)2006/42/EG
 Niederspannungsrichtlinie2014/35/EU
 EMV-Richtlinie2014/30/EU
 RoHS-Richtlinie2011/65/EU
 1) für Gerätevarianten mit NOT-HALT Funktion
Angewandte Normen:IEC 60947-5-1:2016 + COR1:2016
IEC 60947-5-5:20161)
EN ISO 13849-1:2015
IEC 61508 Teile 1-7:2010
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
1) Benannte Stelle der Baumusterprüfung:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
1) Baumusterprüfbescheinigung:01/205/5613.00/171)
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 31. März 2020
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:BDF200-SD
BDF200-FB
Type:See ordering code
Description of the component:Control panel with or without emergency stop and integrated SD interface or FB interface
Relevant legislation:Supply of Machinery (Safety) Regulations 1)2008
 Electrical Equipment (Safety) Regulations2016
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
 
 1) For device versions with emergency-stop function
Designated standards:IEC 60947-5-1:2016 + COR1:2016
IEC 60947-5-5:2016 1)
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
1) Approved body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
1) Type examination certificate:01/205/5613.00/17 1)
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 18, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 21:55