Belt alignment switch

M 330 - (MV10H 330-11Y-1348)

M 330 - (MV10H 330-11Y-1348)


  • Metal enclosure
  • 2 Contacts

Go to category
Z 335

Z 335


  • Belt speed of up to 1 m/s
  • Nylon roller, Ø 22 mm, running surface 95 mm
  • 1 NO contact / 1 NC contact at 24° deflection
  • Positive-break NC contact for fail-safe switching

Go to category
T/M 250 - (T. 250 M. 250)

T/M 250 - (T. 250 M. 250)


  • Metal enclosure
  • Robust design

Go to category
441 belt alignment switch

441 belt alignment switch


  • Metal enclosure
  • 2 Contacts
  • 106 mm x 99 mm x 63 mm ( basic component)
  • Suitable for heavy duty

Go to category
T. 454 Belt alignment switch

T. 454 Belt alignment switch


  • Cast iron enclosure, 2K paint
  • Exterior parts made of stainless steel
  • 2 switching angles (prewarning, deactivation)

Go to category
HDS

HDS


  • Platform concept with different function units
  • Lever angle adjustable in 10° steps
  • Protection class IP66, IP67
  • Switching point setting
  • Symmetry thanks to toothed, centrally located shaft
  • Central connection terminal

Go to category
Application:
Belt alignment switches and slack-wire switches are suitable for use on material handling equipment.

The belt alignment switch is actuated, when the conveyor belt becomes misaligned. Depending on the plant set-up, this signal can be used to switch off the machinery or plant either to provide an automatic correction of the belt alignment.