ACTUATOR AZ 17-B6

Item number: 101126060

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For very smal actuating radii
  • The direction of actuation can be selected by applicable insertion of the insert

Ordering data

Product type description

ACTUATOR AZ 17-B6

Article number (order number)

101126060

EAN (European Article Number)

4030661104430

eCl@ss number, version 12.0

27-27-06-12

eCl@ss number, version 11.0

27-27-06-05

eCl@ss number, version 9.0

27-27-06-05

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Material of the actuator

Stainless steel (V2A)

Gross weight

20 g

Mechanical data

Actuating radius, minimum

50 mm

Actuator

flexible

Note

Note (General)

The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.

Actuating radius adjustable, minimum 50 mm, using an hexagonal key wrench SW 2 mm (a and b)


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 00:15