ACTUATOR AZM 161-B1F

Item number: 101175431

Downloads

ePLAN Data
SISTEMA Data
  • Straight actuator
  • Particularly suitable for sliding doors

Ordering data

Product type description

ACTUATOR AZM 161-B1F

Article number (order number)

101175431

EAN (European Article Number)

4030661305301

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

22 g

Mechanical data

Actuator

straight

Note

Note (General)

Minimum actuating radius on hinged guards 160 mm

The axis of the hinge must be 5 mm above and in a parallel plane to the top surface of the solenoid interlock.


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 16:11