BNS 33

BNS 33

  • Thermoplastic enclosure
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • 88 mm x 25 mm x 13 mm
  • Long life
  • no mechanical wear
  • Insensitive to soiling
Product type description:

BNS 33-(1)Z(2)-(3)-(4)


(1)
022 NC contact
111 NO contacts/1 NC contact
121 NO contact/2 NC contacts

(2)
withoutwithout LED switching conditions display
Gwith LED switching conditions display

(3)
withoutwith cable
STwith connector M8

(4)
2187Individual contact outlet
2187-10Individual contact outlet with LED
2237Actuation from cable direction
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Direction of motion

Number of normally closed (NC)

Number of normally open (NO)

Number of safety contacts

BNS 33-02Z-2187

Item number 101128792

Magnetic safety sensor

BNS 33-02Z-2187 3,0M

Item number 101142030

Magnetic safety sensor

BNS 33-02Z-2187 5,0M

Item number 101137364

Magnetic safety sensor

BNS 33-02Z-2187 10,0M

Item number 101141475

Magnetic safety sensor

BNS 33-02Z-2516

Item number 101181839

Magnetic safety sensor

BNS 33-02ZG-2187

Item number 101128793

Magnetic safety sensor

BNS 33-02ZG-2187 2,0M

Item number 101155404

Magnetic safety sensor

BNS 33-02ZG-2187 10,0M

Item number 101150267

Magnetic safety sensor

BNS 33-02Z-ST-2187

Item number 101173053

Magnetic safety sensor

BNS 33-02ZGST-2187

Item number 101173054

Magnetic safety sensor

BNS 33-11Z

Item number 101107770

Magnetic safety sensor

BNS 33-11Z 2,0M

Item number 101108977

Magnetic safety sensor




System components