BNS 36

BNS 36

  • Thermoplastic enclosure
  • Long life
  • no mechanical wear
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • Insensitive to soiling
Product type description:

BNS 36-(1)(2)Z(3)-(4)-(5)


(1)
111 NO contacts/1 NC contact
022 NC contact

(2)
withoutwith diagnostic output
/011 NC contact
101 NO contact

(3)
withoutwithout LED switching conditions display
Gwith LED switching conditions display

(4)
withoutPre-wired cable
STwith connector

(5)
LDoor hinge on left-hand side
RDoor hinge on right-hand side

(6)
2750Version with extended switching distance (in combination with actuator) BPS 36-1-2750 or BPS 36-2-2750)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Assured switching distance "ON" Sao

Number of normally closed (NC)

Number of normally open (NO)

BNS 36-02/01Z-L

Item number 101193201

Magnetic safety sensor

BNS 36-02/01Z-R

Item number 101193228

Magnetic safety sensor

BNS 36-02/01Z-R 5,0M

Item number 103001990

Magnetic safety sensor

BNS 36-02/01Z-ST-L

Item number 101193249

Magnetic safety sensor

BNS 36-02/01Z-ST-R

Item number 101190024

Magnetic safety sensor

BNS 36-02/01ZG-L

Item number 101193232

Magnetic safety sensor

BNS 36-02/01ZG-L 5,0M

Item number 101199490

Magnetic safety sensor

BNS 36-02/01ZG-R

Item number 101193234

Magnetic safety sensor

BNS 36-02/01ZG-R 5,0M

Item number 101196145

Magnetic safety sensor

BNS 36-02/01ZG-ST-L

Item number 101193268

Magnetic safety sensor

BNS 36-02/01ZG-ST-R

Item number 101193290

Magnetic safety sensor

BNS 36-02/10Z-R 10,0M

Item number 101217179

Magnetic safety sensor




System components

BPS 36-1
BPS 36-1

  • Actuator and sensor on a mounting level

BPS 36-2
BPS 36-2

  • Actuator 90 ° attached to the sensor