BNS 40S
- Stainless steel enclosure
- Cable connection suitable for the food industry
- Concealed mounting possible
- 88 mm x 27 mm x 14,5 mm
- Long life
- no mechanical wear
- Insensitive to soiling
- Insensitive to transverse misalignment
- Suitable for food processing industry
Product type description: BNS 40S-12Z(1)-(2) |
(1) | |
without | without LED switching conditions display |
G | with LED switching conditions display |
(2) | |
without | with countersunk mounting holes Ø 4.2 mm |
C | concealed threaded holes on the back M4 |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Concealed, threaded holes on the back
Integral system diagnostics, general
System components
Actuator