BNS-B20

BNS-B20

  • Thermoplastic enclosure
  • Non-contact safety switch
  • Does not protrude into the door opening
  • 119,5 mm x 140 mm x 43,3 mm
  • Substitutes door-handle and safety switch, no further door fittings required
  • Modern and symmetric design
  • Tamper-proof because of integral coded safety sensor
  • Ergonomic operation
  • Suitable for hinged and sliding guards
  • No protruding actuator
  • Simple mounting with 4 Screws
Product type description:

BNS-B20-(1)Z(2)-(3)-(4)


(1)
121 NO contact/2 NC contacts
022 NC contact

(2)
withoutwithout LED switching conditions display
Gwith LED switching conditions display

(3)
withoutconnecting cable bottom
Hconnecting cable back
STM12 connector bottom

(4)
Lleft hinged door (for bottom pre-wired cable or connector version only)
Rright hinged door (for bottom pre-wired cable or connector version only)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of normally open (NO)

BNS-B20-12Z-H

Item number 101186262

Magnetic safety sensor

BNS-B20-12Z-R

Item number 101186267

Magnetic safety sensor

BNS-B20-12Z-ST-L

Item number 101186261

Magnetic safety sensor

BNS-B20-12Z-ST-R

Item number 101186260

Magnetic safety sensor

BNS-B20-12ZG-H

Item number 101184134

Magnetic safety sensor

BNS-B20-12ZG-L

Item number 101186266

Magnetic safety sensor

BNS-B20-12ZG-R

Item number 101186265

Magnetic safety sensor

BNS-B20-12ZG-ST-L

Item number 101177733

Magnetic safety sensor

BNS-B20-12ZG-ST-R

Item number 101177734

Magnetic safety sensor

BNS-B20-02ZG-H-LST 2,0M

Item number 101191703

Magnetic safety sensor

BNS-B20-12ZG-H-5M

Item number 101187773

Magnetic safety sensor




System components