BOF/HIS.2

Item number: 101025451

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Minimum actuating radius 400 mm
  • Flexible actuator

Ordering data

Product type description

BOF/HIS.2

Article number (order number)

101025451

EAN (European Article Number)

4030661608365

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

104 g

Mechanical data

Actuating radius, minimum

400 mm

Actuator

flexible

Mounting

above


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 10:09