BP 11 N

Item number: 101059923

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • -metal housing
  • N-pole marked green
  • Suitable for mounting on ferrous material

Ordering data

Product type description

BP 11 N

Article number (order number)

101059923

EAN (European Article Number)

4030661038063

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

41 g

Mechanical data - Dimensions

Length of the actuator

15 mm

Width of the actuator

25 mm

Height of the actuator

40 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/04/2024, 19:03