BP 15 SS

Item number: 101139818

Downloads

TraceParts CAD Data
ePLAN Data
SISTEMA Data
  • Suitable for food processing industry
  • Stainless steel

Ordering data

Product type description

BP 15 SS

Article number (order number)

101139818

EAN (European Article Number)

4030661282350

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Stainless steel

Gross weight

34 g

Mechanical data - Dimensions

Diameter of the actuator

30 mm

Width of the actuator

14 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 19:30